??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
1851 - Height adjustable surface box DIN 4057 (service valves)
Bill of material
5014799
Item Number
5014799
LOD Level
Height
215 mm
Ø Top
145 mm
Ø Bottom
200 mm
Weight
11.0 kg
Product Link
Link
Previews
3D
Dimension
2D
Download CAD models