??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
1850 - Surface box "telescopic" of ductile iron for service valves
Bill of material
5007810
Item Number
5007810
LOD Level
Height
200 mm
Ø Top
115 mm
Ø Bottom
194 mm
Weight
7.0 kg
Product Link
Link
Previews
3D
Dimension
2D
Download CAD models