??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Samtec
Description
185-EL Series - 185-EL Series - 50 Ohm 1.85 mm Jack, Edge Launch
Bill of material
185-J-P-EP-ST-EL-01
Part Number
185-J-P-EP-ST-EL-01
Series
185-EL
Size
1.85 mm
Gender
-J: Jack
Type
-P: PCB
Finish
-EP: 50μ" Extra Heavy Gold Center Contact, Passivated Outer Contact
Orientation
-ST: Straight
Termination
-EL: Edge Launch
Option
-01: PCB Thickness 0.040" to 0.100
Packaging
Previews
3D
Dimenze
2D
Stáhnout CAD model