您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
AGRU 70185404011 E-Adaptor Socket with brass-male thread PE 100-RC black 40X1 1/4 SDR 17-11
agru
AGRULINE
PE 100 - PE100-RC Piping System
Electro Fusion Fittings
Powered by
CAD模型選擇
{agru/agruline/pe_100_pe100_rc_piping_system/electro_fusion_fittings/185.prj},{NB=AGRU_70185404011_E-Adaptor Socket_with brass-male thread_PE 100-RC black_40X1 1/4 SDR 17-11 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70185404011},{M=70185404011},{BILDCODE=185},{WEIGHT=0.370},{DIMENSIONLANG=40X1 1/4\" SDR 17-11},{DURCHMESSER=40 X 1 1/4},{EXT_BEZ_1=E-Adaptor Socket},{EXT_BEZ_2=with brass-male thread},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded},{VERBINDUNG=Electro-fusion},{DA=40.000},{L=151.000},{L1=52.000},{D=53.000},{D1=44.000},{D2=27.500},{T=49.000},{SW=50.000},{GIN=1.250},{KGEW=38.950},{E=41.910},{G=50.800},{GINCH=20.955},{XX=40X1 1/4 SDR 17-11}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
agru
Description
185 - E-Adaptor Socket
Bill of material
AGRU_70185404011_E-Adaptor Socket_with brass-male thread_PE 100-RC black_40X1 1/4 SDR 17-11
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
70185404011
70185404011
Article number
70185404011
70185404011
Image Code
185
Weight
0.370
0.370
kg
Dimension long
40X1 1/4" SDR 17-11
40X1 1/4" SDR 17-11
Dimension short
40 X 1 1/4
40 X 1 1/4
Description 1
E-Adaptor Socket
Description 2
with brass-male thread
Material
PE 100-RC black
Manufacturing process
injection moulded
Connection methode
Electro-fusion
Outside diameter (DAOD)
40.000
40.000
mm
Dimension L
151.000
151.000
mm
L1
52.000
52.000
mm
D
53.000
53.000
mm
D1
44.000
44.000
mm
D2
27.500
27.500
mm
T
49.000
49.000
mm
SW
50.000
50.000
mm
GIN
1.250
1.250
Inch
KGEW
38.950
38.950
mm
Dimension E
41.910
41.910
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型