??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Firma
Samtec
Beschreibung
185-CM Series - 185-CM Series - 50 Ohm 1.85 mm Jack, Compression Mount
Stückliste
185-J-P-EP-ST-CM-1
Part Number
185-J-P-EP-ST-CM-1
Series
185-CM
Size
1.85 mm
Gender
-J: Jack
Type
-P: PCB
Finish
-EP: 50μ" Extra Heavy Gold Center Contact, Passivated Outer Contact
Orientation
-ST: Straight
Termination
Option
Packaging
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen