??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1847740000 - STB 36.8/IH/DB WTL6/1
Bill of material
Weidmueller 1847740000
Preview
Product number of the Manufacturer
1847740000
Manufacturer Type Description
STB 36.8/IH/DB WTL6/1
Short Description
Socket (terminal) Plug-in depth: 11.1 mm, Depth: 39.8 mm
Long Description
Socket for measurements on bridged terminal groups.
GTIN
4032248379187
Manufacturer Name
Weidmueller Group
Type of accessory
test plug socket
Design
Female (socket)
Mass
0.005 kg
customs tariff number (TARIC)
85366990
URL
URL
Previews
3D
2D
Download CAD models