您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Weidmueller 1847620000
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Multi level installation terminal block
Powered by
CAD模型選擇
{weidmueller_qs/27/14/11/25/1847620000.prj},{NB=1847620000},{MANUID=1847620000},{AAB787=4},{AAB789=4},{AAB937=0.500},{AAB940=1.500},{AAC820=-50},{AAC821=120},{AAF726=32},{AAP638=1},{AAS574=32},{BAA303=1.020},{BAC676=4},{BAC677=4},{BAC739=0.500},{BAC740=0.500},{BAH005=400},{AAF040=0.013},{BAB577=47.85},{BAA020=100},{BAF016=5.1},{AAD931=85369010},{AAO676=1847620000},{AAO663=4032248419753},{PREVIEW=../../../../_pool_/82/82/18476200009999.png},{MANUTYPEDESC=PDL 4 S/N},{DESCSHORT=Multi level installation terminal block, PUSH IN, 4 mm², 400 V, 32 A, Number of connections: 2, Number of levels: 2, dark beige},{DESCLONG=Terminal for power distribution in building installation.},{GTIN=4032248419753},{MANUNAME=Weidmueller Group},{BAA351=beige}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1847620000 - PDL 4 S/N
明細表
Weidmueller 1847620000
Preview
Manufacturer Product ID
1847620000
Manufacturer Type Description
PDL 4 S/N
Description short
多层安装接线端子, PUSH IN, 4 mm², 400 V, 32 A, 联接点数量: 2, 层数: 2, 深褐
Description long
建筑安装中用于电源分配的端子。
GTIN-Code
4032248419753
Manufacturer / brand name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
4
mm²
max. connectable conductor cross-section multiple wire
4
mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500
mm²
min. connectable conductor cross-section multiple wire
1.500
mm²
Min. operating temperature
-50
°C
Max. operating temperature
120
°C
rated current
32
A
Number of potentials
1
Rated current [In] for the power loss specification
32
A
Power loss, static, current-independent [Pls]
1.020
W
color
beige
Connection type
Plug-in connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
4
mm²
Max. line cross section, rigid
4
mm²
Min. line cross section, flexible
0.500
mm²
Min. line cross section, rigid
0.500
mm²
N insulation slide present
No
N function possible
Yes
PE function possible
No
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
400
V
Mass
0.013
kg
depth
47.85
mm
height
100
mm
width
5.1
mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
下載CAD模型
生成CAD模型