??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
1843TAB - Tracks
Bill of material
1843TAB-K125-R320-48-1
Curved rail name
1843TAB-K125
Series
1843TAB Series
Rail type
Product name
Curved Track Rail
Material
The material is ultra-high molecular weight polyethylene, the color is black
Temperature
The operating temperature is -30℃~90℃.
Bent rail angle
°
Curved rail model
1843TAB-K125-R320-48-1
Minimum center radius of curved rail
Curved rail width
48
Curved track spacing
0
Previews
3D
2D
Download CAD models