??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
184355-1
Bill of material
184355-1
Part Number
184355-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
184355-1
TE Internal Description
2X2 CAP ASY KEY B C3
Connector Style
Housing for male terminals
Connector System
Wire-to-Board, Wire-to-Device, Wire-to-Wire
Sealable
No
Hybrid Connector
No
Primary Locking Feature
Integrated in Housing
Strain Relief
Add By Accessory
Number of Positions
4
Number of Rows
2
Nominal Voltage Architecture
12, 24, 42, 48, 80, 90, 125 V
Operating Voltage
125 VAC
Operating Voltage
125 VDC
Color
Black
Cable Exit Angle
180
Body Material
PBT GF
Mounting Feature
Without
Terminal Position Assurance
No
Polarized
No
Centerline
5 mm [ .197 in ] Pitch
Width
29.49 mm [ 1.161 in ]
Height
36.5 mm [ 1.44 in ]
Length
19.6 mm [ .77 in ]
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-40 - 257, -40 - 257 F
UL Flammability Rating
UL 94-HB
Packaging Method
Package
Packaging Quantity
1000
Connector Position Assurance Capable
No
Serviceable
Yes
Previews
3D
2D
Download CAD models