??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840994-7
Bill of material
1840994-7
Part Number
1840994-7
Description
2X6, S9HG48A, GIGABIT, PoE+, With LED
Brand
TRP
Speed
1000BASET
Number of Ports
2X6
LED
Yes
LED Type
GO/GO
Height Profile
Standard
EMI Tabs
Yes
Operating Temperature
0 to 70 °C
PoE Rating
PoEp 30W
Previews
3D
2D
Download CAD models