??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840927_1
Bill of material
1840927-1
Part Number
1840927-1
Description
2X8, S8V16, 10/100, PoE, Without LED
Brand
TRP
Speed
10/100BASE-T
Number of Ports
2X8
LED
No
LED Type
-
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
-
Operating Temperature
0 to 70 °C
PoE Rating
PoE 15W
Previews
3D
2D
Download CAD models