??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840903_1
Bill of material
1840903-1
Part Number
1840903-1
Description
2X8, S8G56, GIGABIT, Without LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
2X8
LED
No
LED Type
-
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
-
Operating Temperature
0 to 70 °C
PoE Rating
N/A
Previews
3D
2D
Download CAD models