??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840860_4
Bill of material
1840860-4
Part Number
1840860-4
Description
2X6, S8G56, GIGABIT, With LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
2X6
LED
Yes
LED Type
GY/GY
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
-
Operating Temperature
0 to 70 °C
PoE Rating
N/A
Aperçus 3D
3D
2D
Modèles CAO générés