??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840827-4
Bill of material
1840827-4
Part Number
1840827-4
Description
2X6, S9HG115, GIGABIT, PoE+, With LED
Brand
TRP
Speed
1000BASET
Number of Ports
2X6
LED
Yes
LED Type
GY/GY
Height Profile
Standard
EMI Tabs
Yes
Operating Temperature
0 to 70 °C
PoE Rating
PoEp 30W
Previews
3D
2D
Download CAD models