??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840826_1
Bill of material
1840826-1
Part Number
1840826-1
Description
2X6, S9VG104, GIGABIT, PoE, With LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
2X6
LED
Yes
LED Type
GY/GY
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
-
Operating Temperature
0 to 70 °C
PoE Rating
PoE 15W
Previews
3D
2D
Pobierz modele CAD