??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840816_1
Bill of material
1840816-1
Part Number
1840816-1
Description
1X1, 4G110, GIGABIT, Tab Down, With LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
1X1
LED
Yes
LED Type
GO/GO
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Down
Operating Temperature
0 to 70 °C
PoE Rating
N/A
Previews
3D
2D
Download CAD models