??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840791-1
Bill of material
1840791-1
Part Number
1840791-1
Description
1X1, 1G27, GIGABIT, Tab Up, With LED
Brand
TRP
Speed
1000BASET
Number of Ports
1X1
LED
Yes
LED Type
G/G
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Up
Operating Temperature
0 to 70 °C
Previews
3D
2D
Download CAD models