??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840790-1
Bill of material
1840790-1
Part Number
1840790-1
Description
1X1, N/A, 10/100, Tab Up, With LED
Brand
TRP
Speed
10/100BASET
Number of Ports
1X1
LED
Yes
LED Type
Y/G
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Up
Operating Temperature
0 to 70 °C
Previews
3D
2D
Download CAD models