??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840655-1
Bill of material
1840655-1
Part Number
1840655-1
Description
2X4, S8H27A, 10/100, PoE+, With LED
Brand
TRP
Speed
10/100BASET
Number of Ports
2X4
LED
Yes
LED Type
G/G
Height Profile
Standard
EMI Tabs
Yes
Operating Temperature
0 to 70 °C
PoE Rating
PoEp 30W
Previews
3D
2D
Download CAD models