??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840652_1
Bill of material
1840652-1
Part Number
1840652-1
Description
2X1, S899, 10/100, Without LED
Brand
TRP
Speed
10/100BASE-T
Number of Ports
2X1
LED
No
LED Type
-
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
-
Operating Temperature
0 to 70 °C
PoE Rating
N/A
Previews
3D
2D
Download CAD models