??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840632_4
Bill of material
1840632-4
Part Number
1840632-4
Description
1X1, 7G46P1, GIGABIT, Tab Up, With LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
1X1
LED
Yes
LED Type
Y/G
Height Profile
Standard
EMI Tabs
No
Port Configuration
Tab Up
Operating Temperature
0 to 70 °C
PoE Rating
N/A
Previews
3D
2D
CAD modeli indir