??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840494_1
Bill of material
1840494-1
Part Number
1840494-1
Description
1X1, 4G45P2, GIGABIT, Tab Down, With LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
1X1
LED
Yes
LED Type
G/Y
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Down
Operating Temperature
0 to 70 °C
PoE Rating
N/A
Previews
3D
2D
Pobierz modele CAD