??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840417-4
Bill of material
1840417-4
Part Number
1840417-4
Description
1X1, 4G46P1, GIGABIT, Vertical, With LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
1X1
Height Profile
Standard
Port Configuration
Vertical
LED
Yes
LED Type
GY/GY
Operating Temperature
0 to 70 °C
EMI Tabs
No
PoE Rating
N/A
Previews
3D
2D
Download CAD models