??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840337-1
Bill of material
1840337-1
Part Number
1840337-1
Description
2X8, S8G69P6, GIGABIT, Without LED
Brand
TRP
Speed
1000BASET
Number of Ports
2X8
LED
No
Height Profile
Standard
EMI Tabs
Yes
Operating Temperature
0 to 70 °C
Previews
3D
2D
Download CAD models