??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840058-1
Bill of material
1840058-1
Part Number
1840058-1
Description
2X4, S9HG125, GIGABIT, 4PPoE, With LED
Brand
TRP
Speed
1000BASET
Number of Ports
2X4
LED
Yes
LED Type
G/G
Height Profile
Standard
EMI Tabs
No
Operating Temperature
0 to 70 °C
PoE Rating
PoEp 30W
Previews
3D
2D
Download CAD models