??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840049-5
Bill of material
1840049-5
Part Number
1840049-5
Description
2X4, S866P9, 10/100, With LED
Brand
TRP
Speed
10/100BASET
Number of Ports
2X4
LED
Yes
LED Type
GY/G
Height Profile
Standard
EMI Tabs
No
Operating Temperature
0 to 70 °C
Previews
3D
2D
Download CAD models