??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840048_7
Bill of material
1840048-7
Part Number
1840048-7
Description
2X1, S8G56, GIGABIT, With LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
2X1
LED
Yes
LED Type
GO/GO
Height Profile
Standard
EMI Tabs
No
Port Configuration
-
Operating Temperature
0 to 70 °C
PoE Rating
N/A
Previews
3D
2D
Download CAD models