??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840045-1
Bill of material
1840045-1
Part Number
1840045-1
Description
1X1, 1G18, GIGABIT, Tab Up| Low Profile, With LED
Brand
TRP
Number of Ports
1x1
Speed
1000BASE-T
LED
Yes
LED Type
YG/G
Height Profile
Micro
Port Configuration
Tab Up
Operating Temperature
0 to 70 °C
EMI Tabs
No
PoE Rating
N/A
Previews
3D
2D
Download CAD models