??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840023_1
Bill of material
1840023-1
Part Number
1840023-1
Description
RJ45 Over Dual USB, URG12, GIGABIT, With LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
1X1 and 2 USB A
LED
Yes
LED Type
3wGO/Y
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Up and USB
Operating Temperature
0 to 70 °C
PoE Rating
N/A
Previews
3D
2D
Download CAD models