??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1835820000 - LM MT300 17/6 GE
Bill of material
Weidmueller 1835820000
Preview
Product number of the Manufacturer
1835820000
Manufacturer Type Description
LM MT300 17/6 GE
Short Description
Device marking, Self-adhesive, 17 mm, Polyester, PVC-free, yellow
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248340132
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
HB
Without halogens
Yes
Mass
0.012 kg
depth
0.05 mm
height
6 mm
width
17 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models