您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Weidmueller 1833420000
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Feed-through terminal block
Powered by
CAD模型選擇
{weidmueller_qs/27/14/11/20/1833420000.prj},{NB=1833420000},{MANUID=1833420000},{AAB787=16},{AAB789=25},{AAB937=1.500},{AAB940=1.500},{AAC820=-60},{AAC821=130},{AAF726=76},{AAP403=2},{AAP530=1},{AAS574=76},{BAA303=2.430},{BAC676=25},{BAC677=16},{BAC739=1.500},{BAC740=1.500},{BAH005=1000},{AAF040=0.031},{BAB577=62.25},{BAA020=60},{BAF016=11.87},{AAD931=85369010},{AAO676=1833420000},{AAO663=4032248570744},{PREVIEW=../../../../_pool_/1b/18/18334200009999.png},{MANUTYPEDESC=WDU 16 SW},{DESCSHORT=Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1833420000 - WDU 16 SW
明細表
Weidmueller 1833420000
Preview
Manufacturer Product ID
1833420000
Manufacturer Type Description
WDU 16 SW
Description short
直通型接线端子, 螺钉联接, 16 mm², 1000 V, 76 A, 联接点数量: 2
Description long
用于将导线连接或接合至永久安全触点的接线端子。硬化钢确保机械强度,镀锡铜线确保最佳的导电性能。
GTIN-Code
4032248570744
Manufacturer / brand name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
16
mm²
max. connectable conductor cross-section multiple wire
25
mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500
mm²
min. connectable conductor cross-section multiple wire
1.500
mm²
Min. operating temperature
-60
°C
Max. operating temperature
130
°C
rated current
76
A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
76
A
Power loss, static, current-independent [Pls]
2.430
W
color
black
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
25
mm²
Max. line cross section, rigid
16
mm²
Min. line cross section, flexible
1.500
mm²
Min. line cross section, rigid
1.500
mm²
Levels internally bridged
No
Explosion tested design (EEx e)
Yes
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
1000
V
Mass
0.031
kg
depth
62.25
mm
height
60
mm
width
11.87
mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
下載CAD模型
生成CAD模型