??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1832769 - MCVK 1,5/ 5-G-3,81
Bill of material
PHOENIX CONTACT 1832769
Product number of the Manufacturer
1832769
Short Description
DIN rail connector
Long Description
DIN rail connector, nominal cross section: 1.5 mm², color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Tin, type of contact: Male connector, number of potentials: 5, number of rows: 1, number of positions: 5, number of connections: 5, product range: MCVK 1,5/..-G, pitch: 3.81 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: DIN rail, conductor/PCB connection direction: 0 °, plug-in system: COMBICON MC 1,5, locking: without, mounting: without, type of packaging: packed in cardboard
Manufacturer Type Description
MCVK 1,5/ 5-G-3,81
Preview
International product number
4017918110376
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
Combustibility class
V0
Explosion tested design (EEx e)
No
Closing plate required
Yes
material of insulation
Polyamide
Width of spacing
3.810 mm
height at lowest possible mounting
24.200 mm
color
green
length
27.210 mm
net weight
0.007 kg
Pole number
5
Transparent
No
GTIN
4017918110376
Manufacturer product designation
DIN rail connector
Manufacturer product description
DIN rail connector, nominal cross section: 1.5 mm², color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Tin, type of contact: Male connector, number of potentials: 5, number of rows: 1, number of positions: 5, number of connections: 5, product range: MCVK 1,5/..-G, pitch: 3.81 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: DIN rail, conductor/PCB connection direction: 0 °, plug-in system: COMBICON MC 1,5, locking: without, mounting: without, type of packaging: packed in cardboard
Manufacturer product family
MCVK 1,5/..-G
Product type
MCVK 1,5/ 5-G-3,81
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models