??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
Weidmüller
Descrizione
1830420000 - ZDU 6 RT
Lista materiale
Weidmueller 1830420000
Preview
Manufacturer Product ID
1830420000
Manufacturer Type Description
ZDU 6 RT
Description short
Morsettiera passante, Molla autobloccante, 6 mm², 800 V, 41 A, Numero di collegamenti: 2
Description long
Morsettiera per il collegamento o l'unione di conduttori con un contatto permanentemente sicuro. L'acciaio temprato sopporta le forze meccaniche, il rame con rivestimento in stagno assicura la massima conduttività.
GTIN-Code
4032248492596
Manufacturer / brand name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
41 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
41 A
Power loss, static, current-independent [Pls]
1.310 W
color
red
Connection type
spring-cage connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
6 mm²
Max. line cross section, rigid
10 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Assembly type
Top-hat rail TH35
rated voltage
800 V
Mass
0.018 kg
depth
44.7 mm
height
65.001 mm
width
8.1 mm
customs tariff number (TARIC)
85369010
URL
URL
Anteprime
3D
2D
Download modelli CAD