??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1827080000 - ZTA ZT2.5
Bill of material
Weidmueller 1827080000
Preview
Product number of the Manufacturer
1827080000
Manufacturer Type Description
ZTA ZT2.5
Short Description
Test adapter (terminal) 1 mm², 250 V, 17.5 A
Long Description
Test adapter for measurements on terminals.
GTIN
4032248411276
Manufacturer Name
Weidmueller Group
Insulation stripped length
10 mm
tackable possible
No
Pole number
1
color
black
Max. line cross section, flexible
1 mm²
Max. line cross section, rigid
1 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Design of electrical connection
Plug-in connection
rated voltage
250 V
Mass
0.006 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models