??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1826890000 - WQV 95N/120N/2
Bill of material
Weidmueller 1826890000
Preview
Product number of the Manufacturer
1826890000
Manufacturer Type Description
WQV 95N/120N/2
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 2, Pitch in mm: 27.00, Insulated: No, 269 A, Silver grey
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4032248329946
Manufacturer Name
Weidmueller Group
shock-hazard protection present
No
Grid dimensions
27 mm
rated current
269 A
Number of bridged terminals
2
color
gray
Design
Cross connector
Insulation present
No
Assembly type
screwable
Mass
0.048 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models