??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1815440000 - ZP 2.5/1AN/2
Bill of material
Weidmueller 1815440000
Preview
Product number of the Manufacturer
1815440000
Manufacturer Type Description
ZP 2.5/1AN/2
Short Description
Plug (terminal) Plug-in connection, 2.5 mm², 500 V, 24 A, Number of poles: 2, dark beige
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4032248370252
Manufacturer Name
Weidmueller Group
Design
Connector/disconnector
Mass
0.006 kg
customs tariff number (TARIC)
85366990
URL
URL
Previews
3D
2D
Download CAD models