??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1815220000 - ZP 2.5/1AN/QV/4
Bill of material
Weidmueller 1815220000
Preview
Product number of the Manufacturer
1815220000
Manufacturer Type Description
ZP 2.5/1AN/QV/4
Short Description
Plug (terminal) Plug-in connection, 2.5 mm², 500 V, 24 A, Number of poles: 4, dark beige
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4032248370108
Manufacturer Name
Weidmueller Group
Design
Cross connector
Mass
0.014 kg
customs tariff number (TARIC)
85366990
URL
URL
Previews
3D
2D
Download CAD models