??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Firma
Weidmüller
Opis
1814670000 - ZF 4 S GN
Lista materiałowa
Weidmueller 1814670000
Preview
Manufacturer Product ID
1814670000
Manufacturer Type Description
ZF 4 S GN
Description short
Terminal (Złącze Bus)
GTIN-Code
4032248302963
Manufacturer / brand name
Weidmueller Group
Suitable for
Terminal (Złącze Bus)
max. rated operating current Ie
24 A
Rated current [In] for the power loss specification
24 A
Mass
0.005 kg
depth
25.142 mm
height
24.417 mm
width
6 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Pobierz modele CAD