??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1806620000 - WQL 2 WF6-10
Bill of material
Weidmueller 1806620000
Preview
Product number of the Manufacturer
1806620000
Manufacturer Type Description
WQL 2 WF6-10
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 2, Pitch in mm: 22.00, Insulated: No, 269 A, grey
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4032248294732
Manufacturer Name
Weidmueller Group
shock-hazard protection present
No
Grid dimensions
22 mm
rated current
269 A
Number of bridged terminals
2
color
gray
Design
Cross connector
Explosion tested design (EEx e)
No
Insulation present
No
Assembly type
screwable
Mass
0.032 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models