??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1806310000 - TM 205/18 V0
明細表
Weidmueller 1806310000
Preview
Manufacturer Product ID
1806310000
Manufacturer Type Description
TM 205/18 V0
Description short
电缆编码系统, 10 - 14 mm, 14 mm, PVC, 透明
Description long
无卤、低污染的导线和电缆标识牌。使用电缆扎带固定。
GTIN-Code
4032248275823
Manufacturer / brand name
Weidmueller Group
max. cable diameter
14 mm
label space present
Yes
color
Transparent
material
Plastic
Combustibility class
V0
Max. diameter of conductors
35 mm
Min. diameter of conductors
16 mm
Min. cable diameter
10 mm
Mass
0.001 kg
depth
15 mm
height
18 mm
width
14.998 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
下載CAD模型