??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
1805L PCX Hub City Models - Series 1800 PCX
Bill of material
0230-19121_LA-A
Part No.
0230-19121_LA-A
Model Number
1805L
Primary
134
Secondary
185-56C
Ratio
Assembly Style
Gear Type
WR
Frame Size
Output Diameter
Inch
Bore
0.938
Description
1805L 50/1 WR 48CZ 0.938
Product Type
Right Angle
Product Line
PowerCubeX Worm Gear Drive
Input Type
Motor Frame
Input Diameter
0.500 Inch
Output Type
Hollow Bore
C.D.
1.751 Inch
C.D.1
1.334 Inch
A
3.260 Inch
A1
2.635 Inch
B
1.374 Inch
B1
1.186 Inch
D
1.875 Inch
D1
1.562 Inch
E
5.495 Inch
G
48CZ Nema Frame
I
3.460 Inch
I2
3.272 Inch
N
4.350 Inch
N2
3.875 Inch
S
4.810 Inch
T
2.405 Inch
T1
1.560 Inch
U
0.93850 Inch
X Keyway
1/4 X 1/8 Inch
Y
10-24NC x 1/4 Inch
Q1
5.120 Inch
Q2
3.440 Inch
Wt.
0 Lbs
Previews
3D
Dimension
2D
Download CAD models