??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1805840000 - ETO SM 27/27
Bill of material
Weidmueller 1805840000
Preview
Product number of the Manufacturer
1805840000
Manufacturer Type Description
ETO SM 27/27
Short Description
Device marking, 27 mm, Polyester film, Transparent
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248273577
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
HB
Without halogens
Yes
Mass
0.012 kg
depth
0.05 mm
height
26 mm
width
26 mm
customs tariff number (TARIC)
49119900
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)