??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1805790000 - SFC 2/21 MC NE RT
Bill of material
Weidmueller 1805790000
Preview
Product number of the Manufacturer
1805790000
Manufacturer Type Description
SFC 2/21 MC NE RT
Short Description
Cable coding system, 3 - 5 mm, 5.8 mm, Polyamide 66, red
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248273522
Manufacturer Name
Weidmueller Group
max. cable diameter
5 mm
label space present
Yes
color
red
material
Plastic
Combustibility class
V2
Max. diameter of conductors
4 mm
Min. diameter of conductors
3 mm
Min. cable diameter
3 mm
Without halogens
Yes
Mass
0.001 kg
depth
6 mm
height
21 mm
width
6.8 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models