??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1805610000 - MEW 35/1
Bill of material
Weidmueller 1805610000
Preview
Product number of the Manufacturer
1805610000
Manufacturer Type Description
MEW 35/1
Short Description
End bracket, metal, grey, Rail: TS 35, when screwed in
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4032248287017
Manufacturer Name
Weidmueller Group
color
gray
material
Metal film
Type of locking
screwable
Assembly type
Top-hat rail TH35
Mass
0.065 kg
depth
44.5 mm
height
56.2 mm
width
12.5 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models