??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1805151 - PV-FT-CF-C-4-130-BU
Bill of material
PHOENIX CONTACT 1805151
Product number of the Manufacturer
1805151
Short Description
Device connector front mounting
Long Description
Panel feed-through, Range of articles: Sunclix, Device connector front mounting, housing material: PPE, color: black, min. conductor cross section: 4 mm², Connection method: Crimp, Type of contact: Socket, cable length: 130
Manufacturer Type Description
PV-FT-CF-C-4-130-BU
Preview
International product number
4046356671774
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
GTIN
4046356671774
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Panel feed-through, Range of articles: Sunclix, Device connector front mounting, housing material: PPE, color: black, min. conductor cross section: 4 mm², Connection method: Crimp, Type of contact: Socket, cable length: 130
Manufacturer product family
Sunclix
Product type
PV-FT-CF-C-4-130-BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models