??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1804097 - PV-FT-CF-C-2,5-235-BU-FE
Bill of material
PHOENIX CONTACT 1804097
Product number of the Manufacturer
1804097
Short Description
Device connector front mounting
Long Description
Panel feed-through, Range of articles: Sunclix, Device connector front mounting, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 2.5 mm², rated voltage: 1000 V DC, rated current: 27 A, Connection method: Crimp, Type of contact: Socket, cable length: 235
Manufacturer Type Description
PV-FT-CF-C-2,5-235-BU-FE
Preview
International product number
4046356661034
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
20
GTIN
4046356661034
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Panel feed-through, Range of articles: Sunclix, Device connector front mounting, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 2.5 mm², rated voltage: 1000 V DC, rated current: 27 A, Connection method: Crimp, Type of contact: Socket, cable length: 235
Manufacturer product family
Sunclix
Product type
PV-FT-CF-C-2,5-235-BU-FE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
50
Customs tariff number
85359000
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models