您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
0230-18521 LA-LR
Hub City
Worm Gear Drives
Double Reduction PCX
1800 PCX Series
Powered by
CAD模型選擇
{hubcityinc/worm_gear_drives/double_reduct_wgd_pcx/series1800_pcx/1804_pcx_asmtab.prj},{NB=0230-18521_LA-LR},{MN=1804},{PRIM=134},{SEC=184-56C},{RATIO=50/1},{STYLE=D},{AS=LA-LR},{GT=WR},{FS=48CZ},{OD=0.750},{PT=Right Angle},{PL=PowerCubeX Worm Gear Drive},{IT=Motor Frame},{OT=Shaft},{CD=1.751},{CD1=1.334},{A=3.260},{A1=2.635},{B=1.374},{B1=1.186},{D=1.875},{D1=1.562},{E=5.495},{I=3.460},{I2=3.272},{S=7.000},{T=3.500},{T1=1.56},{U=0.7495},{V1=1.780},{V2=1.545},{W=1.540},{X=3/16 x 3/32},{Y=1.500},{Q1=5.120},{Q2=3.440},{AA=3.1250},{BB=1.5625},{CC=1.6250},{DD=0.8125},{EE=1/4-20UNC - 2B},{FF=0.500},{GG=0.500},{HH=4.1880},{JJ=2.0940},{KK=2.7500},{LL=1.3750},{MM=5/16-18UNC -2B},{NN=0.6300},{OO=0.6300},{WTL=0},{AX=2.685},{PPATH=parts/1804_pcx_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Hub City
Description
1804 PCX Hub City Models - Series 1800 PCX
Bill of material
0230-18521_LA-LR
Part No.
0230-18521_LA-LR
Model Number
1804
Primary
134
Secondary
184-56C
Ratio
50/1
75/1
100/1
150/1
200/1
250/1
300/1
400/1
500/1
600/1
750/1
900/1
1000/1
1200/1
1500/1
1800/1
2000/1
2400/1
3000/1
3600/1
50/1
75/1
100/1
150/1
200/1
250/1
300/1
400/1
500/1
600/1
750/1
900/1
1000/1
1200/1
1500/1
1800/1
2000/1
2400/1
3000/1
3600/1
Style
Double Output
Single Output
Double Output
Single Output
Assembly Style
LA-LR
LB-LR
RA-LR
RB-LR
UL-LR
UR-LR
LA-LR
LB-LR
RA-LR
RB-LR
UL-LR
UR-LR
Gear Type
WR
Frame Size
48CZ
56C
143TC
48CZ
56C
143TC
Output Diameter
0.750
Inch
Description
1804 50/1 WR 48CZ Double Output
Product Type
Right Angle
Product Line
PowerCubeX Worm Gear Drive
Input Type
Motor Frame
Input Diameter
0.500
Inch
Output Type
Shaft
C.D.
1.751
Inch
C.D.1
1.334
Inch
A
3.260
Inch
A1
2.635
Inch
B
1.374
Inch
B1
1.186
Inch
D
1.875
Inch
D1
1.562
Inch
E
5.495
Inch
G
48CZ Nema Frame
I
3.460
Inch
I2
3.272
Inch
N
4.350
Inch
N2
3.875
Inch
S
7.000
Inch
T
3.500
Inch
T1
1.56
Inch
U
0.7495
Inch
V1
1.780
Inch
V2
1.545
Inch
W
1.540
Inch
X Keyway
3/16 x 3/32
Y
1.500
Inch
Q1
5.120
Inch
Q2
3.440
Inch
AA
3.1250
Inch
BB
1.5625
Inch
CC
1.6250
Inch
DD
0.8125
Inch
EE
1/4-20UNC - 2B
Inch
FF
0.500
Inch
GG
0.500
Inch
HH
4.1880
Inch
JJ
2.0940
Inch
KK
2.7500
Inch
LL
1.3750
Inch
MM
5/16-18UNC -2B
Inch
NN
0.6300
Inch
OO
0.6300
Inch
Wt.
0
Lbs
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型