??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1802780000 - WDU 240
Bill of material
Weidmueller 1802780000
Preview
Product number of the Manufacturer
1802780000
Manufacturer Type Description
WDU 240
Short Description
Feed-through terminal block, Screw connection, 240 mm², 1000 V, 415 A, Number of connections: 2
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4032248313723
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
185 mm²
max. connectable conductor cross-section multiple wire
240 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
70 mm²
min. connectable conductor cross-section multiple wire
70 mm²
Min. operating temperature
-60 °C
Max. operating temperature
120 °C
rated current
415 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
415 A
Power loss, static, current-independent [Pls]
13.280 W
color
beige
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
240 mm²
Min. line cross section, flexible
70 mm²
Levels internally bridged
No
Explosion tested design (EEx e)
Yes
Closing plate required
No
Assembly type
G track G32
rated voltage
1000 V
Mass
0.472 kg
depth
123.7 mm
height
105 mm
width
39 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models