??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
1801L PCX Hub City Models - Series 1800 PCX
Bill of material
0230-18881_DL-LR
Part No.
0230-18881_DL-LR
Model Number
1801L
Primary
131
Secondary
184-56C
Ratio
Style
Assembly Style
Gear Type
WR
Frame Size
N/A
Output Diameter
0.750 Inch
Description
1801L 50/1 WR Double Output
Product Type
Right Angle
Product Line
PowerCubeX Worm Gear Drive
Input Type
Shaft
Input Diameter
0.500 Inch
Output Type
Shaft
C.D.
1.751 Inch
C.D.1
1.334 Inch
A
3.260 Inch
A1
2.635 Inch
B
1.374 Inch
B1
1.186 Inch
D
1.875 Inch
D1
1.562 Inch
E
5.495 Inch
F
1.670 Inch
G
0.4999 Inch
H
1.760 Inch
I
3.820 Inch
J Keyway
1/8 x 1/16 Inch
K
1.500 Inch
S
7.000 Inch
T
3.500 Inch
T1
1.560 Inch
U
0,7495 Inch
V1
1.780 Inch
V2
1.545 Inch
W
1.540 Inch
X Keyway
3/16 x 3/32 Inch
Y
1.500 Inch
Q1
5.120 Inch
Q2
3.440 Inch
AA
3.1250 Inch
BB
1.5625 Inch
CC
1.6250 Inch
DD
0.8125 Inch
EE
1/4-20UNC - 2B Inch
FF
0.5000 Inch
GG
0.5000 Inch
HH
4.1880 Inch
JJ
2.0940 Inch
KK
2.7500 Inch
LL
1.3750 Inch
MM
5/16-18UNC -2B Inch
NN
0.6300 Inch
OO
0.6300 Inch
Wt.
0 Lbs
Previews
3D
Dimension
2D
Download CAD models