??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1801178-9
Bill of material
1801178-9
Part Number
1801178-9
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1801178-9
TE Internal Description
3W RECEPTACLE HP CONNECTOR ORANGE
Connector Style
Housing for female terminals
Connector System
Wire-to-Wire
Sealable
Yes
Hybrid Connector
No
Primary Locking Feature
Integrated in Housing
Strain Relief
Add By Accessory
Number of Positions
3
Number of Rows
1
Nominal Voltage Architecture
12 V
Operating Voltage
16 VDC
Color
Orange
Connector Code
A
Cable Exit Angle
180
Body Material
PBT GF
Mating Tab Width
1.5 mm [ .059 in ]
Mounting Feature
Without
Terminal Position Assurance
Yes
Polarized
Yes
Centerline
3.33 mm [ .131 in ] Pitch
Width
35.05 mm [ 1.38 in ]
Height
19.65 mm [ .773 in ]
Length
21.33 mm [ .84 in ]
Operating Temperature Range
-40 - 150 C [ -40 - 302 F ]
Circuit Application
Signal
Degree of Protection
IP69K
UL Flammability Rating
UL 94-HB
Connector Position Assurance Capable
No
Serviceable
Yes
Previews
3D
2D
Download CAD models